IESNA:LM-63-2002
[TEST]P1380661
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2C-722-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 102W 70CRI 2200K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (52) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11148.9
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1725.3 1777.5 1876.8 1919.0 1978.5 2085.3 2177.1 2264.0 2331.1 2418.0 2499.9 2629.0 2822.6 2988.9 3125.5 3214.8 3195.0 
3192.5 3202.4 3284.3 3363.8 3490.4 3522.7 3520.2 3428.3 3147.8 2691.0 2244.2 1082.4 387.3 178.7 139.0 101.8 72.0 29.8 
5.0 0.0 
1725.3 1775.0 1854.4 1921.5 1976.1 2067.9 2157.3 2254.1 2331.1 2378.2 2467.6 2596.7 2785.4 2969.1 3120.5 3187.5 3175.1 3175.1 
3195.0 3274.4 3373.7 3492.9 3550.0 3505.3 3458.1 3157.7 2673.6 2216.9 1159.3 369.9 181.2 139.0 104.3 72.0 34.8 5.0 0.0 
1725.3 1772.5 1849.5 1919.0 1968.6 2063.0 2179.6 2264.0 2348.4 2415.5 2489.9 2611.6 2772.9 2959.1 3123.0 3199.9 3222.3 
3232.2 3289.3 3383.6 3520.2 3636.9 3743.6 3746.1 3721.3 3517.7 3018.7 2475.0 1554.0 558.6 233.4 158.9 106.7 69.5 29.8 
5.0 0.0 
1725.3 1762.6 1844.5 1909.0 1973.6 2055.5 2164.7 2264.0 2348.4 2418.0 2475.0 2576.8 2730.7 2924.4 3075.8 3217.3 3254.6 3267.0 
3334.0 3435.8 3569.8 3761.0 4001.8 4103.6 4175.6 4178.0 3833.0 3125.5 2211.9 948.3 330.2 188.7 124.1 69.5 29.8 7.4 0.0 
1725.3 1762.6 1849.5 1901.6 1988.5 2053.0 2144.9 2261.6 2341.0 2420.4 2485.0 2576.8 2688.5 2872.2 3065.9 3185.0 3229.7 
3254.6 3304.2 3460.6 3691.5 3994.3 4336.9 4597.6 4840.9 5032.0 5066.8 4510.7 3448.2 1909.0 618.1 255.7 156.4 84.4 
29.8 9.9 0.0 
1725.3 1765.1 1834.6 1901.6 1963.7 2038.1 2122.5 2224.3 2318.7 2403.1 2492.4 2569.4 2671.2 2792.8 2936.8 3098.2 3212.3 
3281.9 3341.4 3525.1 3780.8 4078.7 4396.5 4808.6 5310.1 5727.1 6129.3 6305.5 5325.0 3475.5 1695.5 548.6 206.0 
91.9 37.2 12.4 0.0 
1725.3 1760.1 1822.2 1881.7 1948.8 2020.8 2105.2 2189.6 2296.3 2388.2 2485.0 2581.8 2676.1 2805.2 2936.8 3075.8 3209.9 
3289.3 3383.6 3497.8 3686.5 3986.9 4354.3 4833.4 5369.6 5903.4 6382.5 6710.2 6466.9 5414.3 3443.2 1760.1 523.8 
141.5 44.7 14.9 0.0 
1725.3 1762.6 1814.7 1871.8 1941.3 2023.2 2090.3 2177.1 2281.4 2368.3 2477.5 2591.7 2693.5 2805.2 2931.8 3063.4 3185.0 3306.7 
3398.5 3522.7 3726.2 3991.9 4336.9 4786.3 5307.6 5833.9 6382.5 6578.6 6516.5 5851.2 4029.1 2261.6 784.5 198.6 
52.1 17.4 0.0 
1725.3 1760.1 1787.4 1854.4 1911.5 1988.5 2050.5 2130.0 2214.4 2298.8 2400.6 2507.3 2636.4 2745.6 2822.6 2929.3 3036.1 3172.6 
3346.4 3552.5 3825.5 4125.9 4495.8 4920.3 5372.1 5774.3 5995.2 6042.4 6005.2 5744.5 4920.3 3180.1 1159.3 340.1 
74.5 19.9 0.0 
1725.3 1747.7 1779.9 1824.6 1869.3 1923.9 1991.0 2063.0 2127.5 2194.5 2281.4 2365.8 2447.7 2507.3 2586.8 2671.2 2777.9 2946.7 
3152.8 3445.7 3785.8 4200.4 4597.6 4962.5 5384.5 5620.4 5699.8 5754.4 5583.1 5091.6 4232.7 2621.5 841.6 230.9 
64.5 19.9 0.0 
1725.3 1737.7 1750.2 1775.0 1822.2 1874.3 1928.9 1981.0 2033.2 2075.4 2137.4 2192.0 2246.7 2274.0 2346.0 2440.3 2579.3 2777.9 3026.2 
3311.6 3694.0 4078.7 4466.0 4890.5 5183.4 5248.0 5111.5 4786.3 4155.7 3403.5 2547.0 1213.9 394.7 104.3 44.7 19.9 0.0 
1725.3 1732.8 1742.7 1765.1 1804.8 1856.9 1896.6 1946.3 1993.4 2028.2 2077.8 2120.1 2164.7 2214.4 2276.4 2375.7 2522.2 2688.5 2874.7 
3123.0 3356.3 3626.9 3895.0 4200.4 4359.3 4304.6 4086.2 3770.9 3170.1 2477.5 1747.7 794.4 278.0 101.8 39.7 17.4 0.0 
1725.3 1732.8 1732.8 1750.2 1787.4 1832.1 1874.3 1911.5 1943.8 1978.5 2013.3 2050.5 2087.8 2149.8 2229.3 2321.1 2432.8 2532.1 2619.0 
2713.4 2815.1 2919.4 3065.9 3207.4 3269.4 3142.8 2926.9 2552.0 2050.5 1447.3 881.3 387.3 163.8 89.4 42.2 17.4 0.0 
1725.3 1725.3 1722.9 1727.8 1765.1 1792.4 1809.7 1832.1 1849.5 1869.3 1891.7 1921.5 1946.3 1951.2 1933.9 1881.7 1804.8 1710.4 1601.2 
1472.1 1365.4 1246.2 1114.6 953.3 784.5 620.6 484.1 392.2 322.7 275.6 235.8 183.7 146.5 109.2 67.0 19.9 0.0 
1725.3 1712.9 1703.0 1708.0 1727.8 1737.7 1747.7 1740.2 1740.2 1742.7 1725.3 1708.0 1655.8 1603.7 1526.7 1417.5 1285.9 1164.3 1065.0 
978.1 893.7 811.8 737.3 657.9 585.9 513.9 451.8 397.2 347.5 305.3 258.2 203.6 146.5 109.2 67.0 19.9 0.0 
1725.3 1708.0 1700.5 1690.6 1695.5 1688.1 1670.7 1650.9 1645.9 1616.1 1576.4 1511.8 1425.0 1338.1 1251.2 1179.2 1127.1 1087.3 1022.8 
948.3 868.9 779.5 700.1 643.0 588.4 536.2 489.1 434.4 379.8 315.3 268.1 216.0 156.4 99.3 49.6 17.4 0.0 
1725.3 1700.5 1688.1 1688.1 1665.8 1640.9 1623.6 1606.2 1566.5 1521.8 1447.3 1345.5 1243.7 1176.7 1124.6 1092.3 1055.1 1007.9 950.8 
893.7 826.7 722.4 675.2 640.5 603.2 563.5 513.9 466.7 414.6 364.9 300.4 255.7 198.6 121.6 59.6 14.9 0.0 
1725.3 1698.0 1675.7 1665.8 1628.5 1596.2 1576.4 1551.6 1496.9 1420.0 1320.7 1226.4 1151.9 1099.7 1050.1 1010.4 963.2 913.6 849.0 
752.2 685.2 670.3 655.4 652.9 643.0 625.6 583.4 546.1 518.8 481.6 446.8 384.8 320.2 213.5 119.2 22.3 0.0 
1725.3 1695.5 1673.2 1645.9 1603.7 1588.8 1559.0 1514.3 1447.3 1355.4 1248.7 1154.4 1104.7 1060.0 1005.4 945.8 888.7 819.2 715.0 
655.4 630.6 618.1 610.7 608.2 608.2 585.9 553.6 533.7 501.5 464.2 454.3 422.0 347.5 230.9 124.1 22.3 0.0 
1725.3 1690.6 1665.8 1645.9 1606.2 1586.3 1561.5 1494.5 1405.1 1293.4 1194.1 1119.6 1065.0 1017.8 963.2 896.2 816.7 717.4 647.9 
615.7 598.3 588.4 580.9 583.4 568.5 536.2 503.9 476.6 441.9 429.5 422.0 364.9 292.9 211.0 119.2 14.9 0.0 
1725.3 1700.5 1673.2 1648.4 1606.2 1591.3 1556.5 1496.9 1397.6 1283.4 1184.2 1102.2 1047.6 993.0 938.4 856.5 757.2 655.4 615.7 
590.8 578.4 573.5 571.0 566.0 538.7 513.9 481.6 461.7 434.4 446.8 479.1 364.9 258.2 183.7 104.3 9.9 0.0 
1725.3 1695.5 1673.2 1645.9 1601.2 1576.4 1544.1 1494.5 1395.2 1281.0 1184.2 1102.2 1040.2 990.5 943.3 858.9 757.2 652.9 613.2 
588.4 573.5 568.5 563.5 556.1 526.3 499.0 479.1 461.7 434.4 449.3 489.1 345.1 248.2 181.2 104.3 5.0 0.0 
